257mm Round Belt for Belt-Driven Conveyor
$6.84 USD
Ships next day
Polyurethane round belt for roller-to-roller drive. Compatible with Vention's grooved rollers for belt-driven conveyor.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-PL-002-0257 |
Weight | 0.009 kg |
Dimensions (L x W x H) | 5.6 x 82.0 x 82.0 mm |
Unit Price | $6.84 USD |
Material | Cyclothane 88A |
Surface finish | N/A |
Standards | Install on pulleys/conveyors with 38.4mm dia. grooves, 90mm apart |
Compatible Parts
Grooved Rollers for Roller Conveyors, 585mm
MO-CV-001-0585 v3