Swiveling Hoist Ring, 400kg Capacity
$86.05 USD
Ships next day
Hoist ring rated for 400kg maximum load. Head can swivel a full 360 degrees.
To be mounted on Vention plate ST-SP-012-0001.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-LR-001-0001 |
Weight | 0.152 kg |
Dimensions (L x W x H) | 25.4 x 80.2 x 46.5 mm |
Unit Price | $86.05 USD |
Material | Steel |
Surface finish | Black oxide |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 3920 N |
Compatible Parts
88x43mm Aluminum Mounting Plate
ST-SP-012-0001