Motor Mounting Block for Belt-Driven Conveyor
$205.74 USD
Obsolete
Motor mounting block to install NEMA 34 stepper motors on Vention's extrusions. Output is Vention's double pulley for belt-driven conveyor, compatible with MO-CV-001-XXXX rollers. Drives up to two rollers.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-003-0001 |
Weight | 1.109 kg |
Dimensions (L x W x H) | 90.0 x 97.2 x 89.0 mm |
Unit Price | $205.74 USD |
Material | Block & pulley: 6061-T6, Shaft: AISI 304 |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Compatible With | All Vention motors |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
257mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0257
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000