225x225 Gantry Plate
$163.41 USD
Ships next day
Large aluminum gantry plate enabling linear motion by connecting Vention roller wheels of linear bearings, which can be mounted on both sides.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0031 |
Weight | 1.37 kg |
Dimensions (L x W x H) | 225.0 x 225.0 x 12.0 mm |
Unit Price | $163.41 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
GF Nylon Concentric Roller
MO-LM-001-0028
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
GF Nylon Eccentric Roller
MO-LM-001-0027
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
16mm Linear Bearing with Housing
MO-LM-010-0001