🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Mounting Bracket for Five Conveyor Rollers

Mounting Bracket for Five Conveyor Rollers

$13.17 USD
Obsolete
Mounting bracket for conveyor roller. Supports up to 5 rollers. The brackets are designed to fit in Vention extrusions' V-shaped groove and are secured into position with standard M8 bolts.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-CV-002-0001
Weight 0.1 kg
Dimensions (L x W x H) 2.5 x 449.5 x 12.15 mm
Unit Price $13.17 USD
Material Steel
Surface finish Black powder coated
Associated Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010
Light-Duty Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008
Have a question about this part?
Ask in the forum! Go to the forum