270x225mm Aluminum Tooling Plate
$421.48 USD
Ships next day
Tooling plate suited for machining and assembly jigs with 83X M8 mounting holes on a 22.5x22.5mm grid pattern.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-002-0003 |
Weight | 1.7 kg |
Dimensions (L x W x H) | 270.0 x 225.0 x 11.25 mm |
Unit Price | $421.48 USD |
Material | Aluminum 6061-T6 |
Surface finish | Blue Anodized |
Associated Fasteners | 6 x HW-FN-003-0018 , 6 x HW-FN-002-0001 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Compatible Parts
Timing Belt Conveyor, 315mm Length, Powered
MO-CV-013-0315
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
88x43mm Aluminum Mounting Plate
ST-SP-012-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
Single Stage X Locator
ST-SP-013-0001