Display Mounting Plate, 200mm to 400mm VESA
$131.60 USD
Ships next day
Mounting plate for displays with VESA standard mounting interfaces of 200x200, 300x300 and 400x400. M6 screws for the display are included and fit displays of 31 inches and over.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-011-0002 |
Weight | 1.806 kg |
Dimensions (L x W x H) | 9.1 x 473.0 x 473.0 mm |
Unit Price | $131.60 USD |
Material | Steel |
Surface finish | Black powder coated |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0014 , 4 x HW-FN-005-0012 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0008 , 4 x HW-FN-005-0012 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585