Left End Stop for TB Actuator
$27.23 USD
Obsolete
Mount on either end of the timing belt actuators to allow for a protective end stop that won't damage your equipment.
A recessed flange can accommodate any of Vention's M18 linear sensors and offer a parallel sensing option that will not damage the sensor at the end of travel.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-015-0001 |
Weight | 0.03 kg |
Dimensions (L x W x H) | 20.0 x 101.0 x 24.0 mm |
Unit Price | $27.23 USD |
Material | Acetal |
Surface finish | Black |
Compatible Parts
Non-Flush Inductive Proximity Sensor
CE-SN-004-0001
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2