16mm Linear Bearing with Housing
$98.74 USD
Ships next day
16mm linear bearing with seals.
Ready to mount on Vention gantry plates for smooth linear motion, each bearing has a maximum static load capacity of 1550N. Straight standard grease fitting included.
Quantity:
Technical Drawings
What's Included
- 2 x M8 x 12mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-010-0001 |
Weight | 0.124 kg |
Dimensions (L x W x H) | 43.0 x 48.0 x 35.0 mm |
Unit Price | $98.74 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | Up to 1550 N |
Max Linear Speed | 3000 mm/s |
Compatible Parts
Belt Rack Actuator
MO-LM-042-0000
16mm Shaft for Linear Bearings (585mm)
MO-LM-014-0585 v2
180x135mm Gantry Plate
MO-LM-001-0029
225x225 Gantry Plate
MO-LM-001-0031
225x180mm Gantry Plate
MO-LM-001-0030
90x112.5mm Gantry Plate
MO-LM-001-0032
Rack and Pinion, Housing and Pinion Assembly
MO-LM-019-0000