45mm Round Nylon Rest Pad
$7.47 USD
Ships next day
Nylon rest pad to be used as protection anywhere on your Vention assembly.
High enough to clear Vention's standard assembly plates and screw heads.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-RP-002-0005 |
Weight | 0.0172 kg |
Dimensions (L x W x H) | 43.0 x 43.0 x 11.25 mm |
Unit Price | $7.47 USD |
Material | Nylon |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0018 |
Light-Duty Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0010 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585