Yaskawa HC10 Mounting Plate
$186.36 USD
Obsolete
Vention's Yaskawa HC10 mounting plate enables fast and easy installation of a Yaskawa HC10 robot to any custom assembly. Outer dimensions are 270mm x 270mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-012-0001 |
Weight | 2.168 kg |
Dimensions (L x W x H) | 18.0 x 270.0 x 270.0 mm |
Unit Price | $186.36 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0020 |
Light-Duty Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M12, 195 x 195 mm |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585