FANUC SR-6iA Mounting Plate
$391.12 USD
In stock
Vention's Fanuc SR-6iA mounting plate enables fast and easy installation of a Fanuc SR-6iA robot to any custom assembly. The 4X robot mounting holes use M10 X 1.5 stainless steel helical inserts. Outer dimensions are 315mm x 315mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-011-0001 |
Weight | 2.12 kg |
Dimensions (L x W x H) | 18.0 x 315.0 x 315.0 mm |
Unit Price | $391.12 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M10, 150 x 150 mm |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630