FANUC SR-3iA Mounting Plate
$330.92 USD
Ships next day
Vention's Fanuc SR-3iA mounting plate enables fast and easy installation of a Fanuc SR-3iA robot to any custom assembly. The 4X robot mounting holes use M8 X 1.25 stainless steel helical inserts. Outer dimensions are 225mm x 225mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-010-0001 |
Weight | 0.98 kg |
Dimensions (L x W x H) | 18.0 x 225.0 x 225.0 mm |
Unit Price | $330.92 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M8, 120 x 120 mm |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585