MiR Compatible Aluminum Gusset with Bolts and Washer
$17.90 USD
Ships next day
High precision aluminum gusset adapted to fit MiR100, MiR200 and MiR500 robots. Vention’s high-precision assembly plates and joints are designed to be combined with Vention’s extrusions, creating high-performance assemblies. Plates have been engineered with self-positioning “V-shape” locators, enabling precision assembly that cannot typically be done with conventional extrusion system.
M10 mounting screw included. high-performance assemblies. Plates have been engineered with self-positioning “V-shape” locators, enabling precision assembly that cannot typically be done with conventional extrusion system.
M10 mounting screw included.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-009-0001 |
Weight | 0.122 kg |
Dimensions (L x W x H) | 44.0 x 42.0 x 90.0 mm |
Unit Price | $17.90 USD |
Material | 6061-T6, screw is steel |
Surface finish | Dark blue anodized, screw is black oxide |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585