UR Teach Pendant Mounting Bracket
$35.57 USD
Obsolete
Safely put down your teach pendant when using your Universal Robots cobot with this metal bracket. Two angle configurations are available: orthogonal and 30 degrees.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-002-0002__2 |
Weight | 0.19 kg |
Dimensions (L x W x H) | 34.0 x 201.5 x 158.5 mm |
Unit Price | $35.57 USD |
Material | 1018 Steel |
Surface finish | Blue powder coat |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0016 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585