Blickle Swivel Leveling Caster Wheel with Fixed Pedal, 200kg Capacity
$205.36 USD
Ships next day
German-made medium-duty swivel leveling caster. Steel body with polyamide wheel. Leveling foot lifts 2mm.
Maximum capacity per wheel: 200kg
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-WL-003-0001 |
Weight | 2.019 kg |
Dimensions (L x W x H) | 175.0 x 85.0 x 118.0 mm |
Unit Price | $205.36 USD |
Material | Steel/Polyamide |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0030 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 1962 N |
Mounting | 80 x 60 mm |
Temperature Range | -25 to 70 °C |
Compatible Parts
Premium Caster Wheel Mounting Plate
ST-SP-010-0001