Blickle Swivel Caster Wheel with Brake, 350kg Capacity
$76.20 USD
Ships next day
German-made heavy-duty swivel caster wheel, with brake. Unibody stainless steel bracket with nylon wheel and rugged polyurethane thread. Bearings are covered to prevent contamination.
Maximum capacity per wheel: 350kg
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-WL-002-0004 |
Weight | 0.459 kg |
Dimensions (L x W x H) | 190.0 x 85.0 x 155.0 mm |
Unit Price | $76.20 USD |
Material | Steel/Nylon/Polyurethane |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0014 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 3430 N |
Mounting | 80 x 60 mm |
Temperature Range | -25 to 70 °C |
Compatible Parts
Premium Caster Wheel Mounting Plate
ST-SP-010-0001
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585