Blickle Fixed Caster Wheel, 200kg Capacity
$25.48 USD
Ships next day
German-made medium-duty fixed caster wheel. Unibody stainless steel bracket with nylon core and rugged polyurethane thread. Bearings are covered to prevent contamination.
Maximum capacity per wheel: 200kg
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-WL-001-0003 |
Weight | 0.293 kg |
Dimensions (L x W x H) | 100.0 x 85.0 x 125.0 mm |
Unit Price | $25.48 USD |
Material | Steel/Nylon/Polyurethane |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0014 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 1962 N |
Mounting | 80 x 60 mm |
Temperature Range | -25 to 70 °C |
Compatible Parts
Premium Caster Wheel Mounting Plate
ST-SP-010-0001
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585