Mecademic Meca500 Mounting Plate
$62.48 USD
Obsolete
Vention's Meca500 mounting plate enables fast and easy installation of a Mecademic Meca500 robot to any custom assembly. Outer dimensions are 90mm x 115mm.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-007-0001 |
Weight | 0.522 kg |
Dimensions (L x W x H) | 115.0 x 90.0 x 11.25 mm |
Unit Price | $62.48 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585