2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm Extrusions
$20.61 USD
Ships next day
Vention’s general assembly plates are designed to be combined with Vention’s extrusions to maximize ease of assembly and lower costs. These plates are available in a variety of configurations, supporting all sorts of structural assemblies.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-001-0022 |
Weight | 0.09 kg |
Dimensions (L x W x H) | 6.0 x 65.5 x 6.0 mm |
Unit Price | $20.61 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 2 x HW-FN-003-0012 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 2 x HW-FN-003-0012 , 2 x HW-FN-003-0018 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585