292mm Round Belt for Belt-Driven Conveyor
$6.84 USD
Ships next day
Polyurethane round belt for pulley-to-roller drive. Compatible with Vention's grooved roller and double pulley, where the rotation axis of the roller is parallel to the rotation axis of the driving pulley.
To be used for 112.5mm center-to-center distance between the pulley and the roller.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-PL-002-0292 |
Weight | 0.011 kg |
Dimensions (L x W x H) | 5.6 x 96.0 x 96.0 mm |
Unit Price | $6.84 USD |
Material | Cyclothane 88A |
Surface finish | N/A |
Standards | Install on pulleys/conveyors with 38.4mm dia. grooves, 112.5mm apart |
Compatible Parts
Grooved Rollers for Roller Conveyors, 585mm
MO-CV-001-0585 v3