Mounting Fixture for Kinova Robot Arms
$114.71 USD
Ships next day
Vention's Kinova MICO/JACO mounting plate enables fast and easy installation of a MICO or JACO robot arm onto any custom assembly. Outer dimensions are 90mm x 90mm.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-005-0003 |
Weight | 0.512 kg |
Dimensions (L x W x H) | 90.0 x 90.0 x 91.25 mm |
Unit Price | $114.71 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Compatible Parts
FANUC SR-3iA Mounting Plate
ST-RB-010-0001
FANUC 200iD Mounting Plate
ST-RB-006-0001
Multi-Robot Mounting Plate 180 X 180 mm
ST-RB-001-0007
FANUC SR-6iA Mounting Plate
ST-RB-011-0001
180x180mm UR3 Mounting plate, for Universal Robots
ST-RB-001-0004
UR Teach Pendant Mounting Bracket
ST-RB-002-0003
UR Control Box Mounting Bracket
ST-RB-002-0001 v2
MiR Compatible Aluminum Gusset with Bolts and Washer
ST-RB-009-0001
AUBO i5 Mounting Plate
ST-RB-003-0001