Mounting Bracket for Safety Enclosure Panel
$20.18 USD
Obsolete
Angle bracket with pin supports many configurations of safety guard by acting as mounting points for wiremesh panels. Attach two of them on a standard Vention extrusion to hold panels of various sizes.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SE-002-0003 |
Weight | 0.238 kg |
Dimensions (L x W x H) | 45.0 x 43.0 x 80.5 mm |
Unit Price | $20.18 USD |
Material | 1010/1008 Steel |
Surface finish | Black Powder Coated |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585