🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Panel Retainers

Panel Retainers

$11.94 USD
Ships next day
Retainers can hold panels of various thicknesses by drilling a hole through the panel and using the appropriate fastener. Comes with two M8 x 18mm screws.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number ST-PN-007-0001
Weight 0.074 kg
Dimensions (L x W x H) 23.33 x 45.0 x 87.0 mm
Unit Price $11.94 USD
Material 6061-T6
Surface finish Dark Blue Anodization, 6um
Associated Fasteners 1 x HW-FN-002-0001 , 2 x HW-FN-003-0018
Light-Duty Fasteners 1 x HW-FN-002-0001 , 1 x HW-FN-003-0012 , 1 x HW-FN-003-0018
Have a question about this part?
Ask in the forum! Go to the forum