Profile Slider
$14.69 USD
Ships next day
The black acetal slider locks into position inside the groove of an extrusion, while enabling another extrusion to slide along its T-slot groove.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-008-0001 |
Weight | 0.064 kg |
Dimensions (L x W x H) | 45.0 x 39.9 x 43.0 mm |
Unit Price | $14.69 USD |
Material | Acetal |
Surface finish | Black |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0018 |
Light-Duty Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0012 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585