Small Acetal Roller Wheel with Concentric Bushing
$19.85 USD
Obsolete
Self-positioning acetal roller wheel with 2x double-sealed bearings. Compatible with Vention 'V-shape' extrusion profiles.
Quantity:
Technical Drawings
What's Included
- 1 x M8 x 55mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0020 |
Weight | 0.099 kg |
Dimensions (L x W x H) | 44.0 x 0.0 x 40.0 mm |
Unit Price | $19.85 USD |
Material | SAE 316 & Delrin |
Associated Fasteners | 1 x HW-FN-003-0055 |