5mm x 250mm Cable Tie (bag of 25)
$5.17 USD
Ships next day
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-TW-002-0001 |
Weight | 0.001 kg |
Dimensions (L x W x H) | 250.0 x 5.0 x 4.0 mm |
Unit Price | $5.17 USD |
Material | Nylon 66 |
Compatible Parts
41mm Wide Cable Drag Chain (1886mm)
MO-DC-001-1845
41mm Wide Cable Drag Chain (782mm)
MO-DC-001-0765
71mm Wide Cable Drag Chain (1150mm)
MO-DC-002-1125
71mm Wide Cable Drag Chain (782mm)
MO-DC-002-0765
Screw-in Cable Tie Mount
HW-TW-001-0001
41mm Wide Cable Drag Chain (1150mm)
MO-DC-001-1125
Brackets for 71mm Wide Cable Drag Chain
MO-DC-002-0001
41mm Wide Cable Drag Chain (1518mm)
MO-DC-001-1485
Brackets for 41mm Wide Cable Drag Chain
MO-DC-001-0001