Screw-in Cable Tie Mount
$2.14 USD
Ships next day
Screw-in cable tie mount used to securely route cables along T-slot extrusions. Compatible with cable ties of 6mm wide or less. Mounts directly on the face of any extrusion using a single M8 screw.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-TW-001-0001 |
Weight | 0.006 kg |
Dimensions (L x W x H) | 38.0 x 23.0 x 13.0 mm |
Unit Price | $2.14 USD |
Material | Nylon |
Surface finish | Black |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0018 |
Light-Duty Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0012 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2