Black T-Slot Covers, Soft PVC
$2.93 USD / meter
Ships next day
Insert those soft PVC T-Slot covers into your extrusion to prevent dust from accumulating on the inside. Sold by the meter.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-PN-005-0001 |
Weight | 0.068 kg |
Dimensions (L x W x H) | 1000.0 x 11.0 x 10.0 mm |
Unit Price | $2.93 USD |
Material | PVC |
Compatible Parts
Rubber Bumper
HW-BP-001-0002
45x45mm Plastic End Cap (Bag of 10)
HW-EC-003-0002
45x90mm Plastic End Cap (Bag of 10)
HW-EC-003-0001
45x90mm Rest Pad, with Cylindrical Profile
HW-RP-002-0004
45x270mm Rest Pad
HW-RP-002-0002
M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002
45x45mm Hinge, 8mm Pin
MO-HG-001-0001
45x90mm Rest Pad
HW-RP-002-0001