UR10e/UR16e and FANUC CRX-10iA Mounting Plate
$453.87 USD
In stock
This mounting plate enables fast and easy installation of a Universal Robots UR10e or UR16e as well as the Fanuc CRX-10iA to any custom assembly. Outer dimensions are 225mm x 225mm. Certified by Universal Robots.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-001-0008 |
Weight | 2.004 kg |
Dimensions (L x W x H) | 225.0 x 225.0 x 22.5 mm |
Unit Price | $453.87 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Compatible Parts
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585