20mm Tooling Ball
$35.10 USD
Ships next day
Tooling ball with diameter of 20mm and shaft size of 8mm. Suitable for precise localisation of various tooling and fixture applications. Compatible with Vention's base plate, tooling plate and eccentric locators.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-RP-001-0004 |
Weight | 0.04 kg |
Dimensions (L x W x H) | 32.5 x 20.0 x 20.0 mm |
Unit Price | $35.10 USD |
Material | Hardened steel |
Surface finish | Ground |
Compatible Parts
Aluminum Eccentric Mounting Block
ST-SP-003-0001
Height Locator for Dimensional Jig
ST-SP-007-0008