
2-Way Extrusion End Connector with Panel Cutouts
$13.89 USD
Ships next day
Vention's 2-way connector can connect 2 Vention extrusion at their ends in a single joint to create more beautiful assemblies. The 2-way connector features cutouts for panels to slide right in without any modifications and threaded holes for panel surface mounting.
Included fasteners:
2 x
HW-FN-003-0030
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-004-0003 |
Weight | 0.1764 kg |
Dimensions (L x W x H) | 49.0 x 49.0 x 45.0 mm |
Unit Price | $13.89 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 2 x HW-FN-003-0030 |
Technical Specifications
Spec Attribute | Spec Value |
---|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-004-0003 |
Weight | 0.1764 kg |
Dimensions (L x W x H) | 49.0 x 49.0 x 45.0 mm |
Unit Price | $13.89 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Associated Fasteners | 2 x HW-FN-003-0030 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts
LD

45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions
ST-GP-001-0005

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585

2x5 Hole Aluminum Assembly Plate
ST-GP-001-0019