2-Valve Pneumatic Manifold, v2
$367.74 USD
Obsolete
Vention's 2-Valve Pneumatic Manifold, complete with built-in push-to-connect fittings and a silencer, is the heart of Vention's Turn-key Pneumatic ecosystem. This manifold configuration allows users to control up to 2 different sets of cylinders independently. The Vention Pneumatic Ecosystem is powered by SMC. Includes a 2-meter long cable with pre-wired terminal blocks for connecting directly to the Digital IO Module v2 (CE-MD-001-0000__2).
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-CO-001-0002__2 |
Weight | 1.68605 kg |
Dimensions (L x W x H) | 200.0 x 178.0 x 77.0 mm |
Unit Price | $367.74 USD |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630