Timing Belt Clamp, 45 x 105mm
$32.68 USD
Obsolete
Connecting under Vention's gantry plate, this clamp holds both ends of a T10 timing belt to allow linear motion.
Quantity:
Technical Drawings
What's Included
- 1 x M8 x 16mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-005-0004 |
Weight | 0.079 kg |
Dimensions (L x W x H) | 105.0 x 45.0 x 7.0 mm |
Unit Price | $32.68 USD |
Material | 6061-T6 |
Surface finish | Blue anodized |
Associated Fasteners | 1 x HW-FN-003-0016 |
Compatible Parts
Double Sealed Roller Bearing, 12mm ID, 28mm OD, 8mm thick
MO-BR-001-0002
Precision Telescopic Slide Spacer Plate
MO-LM-032-0001