180 x 22.5mm Plastic End Cap, For Table Top Extrusion
$3.96 USD
Ships next day
Plastic end cap compatible with 180 mm x 22.5 mm extrusions.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-EC-009-0001 |
Weight | 0.015 kg |
Dimensions (L x W x H) | 180.0 x 22.5 x 11.0 mm |
Unit Price | $3.96 USD |
Material | TPE |
Compatible Parts
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630