225x225mm UR5 Mounting plate, for Universal Robots
$453.87 USD
In stock
Vention's UR5 mounting plate enables fast and easy installation of a UR5 robot to any custom assembly. Outer dimensions are 225mm x 225mm. Certified by Universal Robots.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-001-0003 |
Weight | 1.582 kg |
Dimensions (L x W x H) | 225.0 x 225.0 x 22.5 mm |
Unit Price | $453.87 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Standards | Dowel pins are made out of stainless steel |
Associated Fasteners | 16 x HW-FN-002-0001 , 16 x HW-FN-003-0018 |
Light-Duty Fasteners | 16 x HW-FN-002-0001 , 16 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M8, Pitch Circle Diameter = 132 mm |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585