16mm Precision Fit Plain Linear Bearing with Housing
$232.22 USD
Ships next day
16mm precision fit plain linear bearing, powered by PBC Linear. Useful in harsh conditions. Ready to mount on Vention gantry plates for smooth linear motion. No lubrication required.
Quantity:
Technical Drawings
What's Included
- 2 x M8 x 12mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-010-0010 |
Weight | 0.101 kg |
Dimensions (L x W x H) | 43.0 x 43.0 x 35.0 mm |
Unit Price | $232.22 USD |
Material | Aluminum, plastic |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | Up to 10000 N |
Max Linear Speed | 1500 mm/s |
Compatible Parts
Belt Rack Actuator
MO-LM-042-0000
16mm Shaft for Linear Bearings (585mm)
MO-LM-014-0585 v2
180x135mm Gantry Plate
MO-LM-001-0029
225x225 Gantry Plate
MO-LM-001-0031
225x180mm Gantry Plate
MO-LM-001-0030
90x112.5mm Gantry Plate
MO-LM-001-0032