1530mm Flow Rail with Flanges
$70.66 USD
Ships next day
Flow Rail used in material handling applications. These flow rails are constructed of aluminum and have plastic wheels spaced 45mm apart. The wheels also have a flange for guiding products.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-011-1530 |
Weight | 1.665 kg |
Dimensions (L x W x H) | 1530.0 x 41.5 x 43.5 mm |
Unit Price | $70.66 USD |
Material | Plastic, steel |
Associated Fasteners | 2 x HW-FN-033-0003 , 2 x HW-FN-005-0010 , 2 x HW-WS-005-0002 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 245 (per meter) N |
Stroke | 1530 mm |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
990mm Flow Rail with Flanges
MO-CV-011-0990
990mm Flow Rail
MO-CV-021-0990