135x68mm Aluminum Mounting Plate
$36.72 USD
Obsolete
Mounting plate compatible with Vention medium-duty caster wheels, leveling feet and pillow block bearings.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-001-0001 |
Weight | 0.252 kg |
Dimensions (L x W x H) | 11.25 x 135.0 x 68.0 mm |
Unit Price | $36.72 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
125mm Toggle Clamp
HW-CP-001-0002
225x180mm Gantry Plate
MO-LM-001-0030
63mm Toggle Clamp
HW-CP-001-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002