135x100mm Aluminum Mounting Plate
$59.58 USD
Ships next day
Mounting plate compatible with Vention heavy-duty caster wheels, leveling feet, and pillow block bearing.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-001-0002 |
Weight | 0.364 kg |
Dimensions (L x W x H) | 11.25 x 135.0 x 100.0 mm |
Unit Price | $59.58 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002