133x110.5 mm Gantry Plate
$40.00 USD
Ships next day
Small aluminum gantry plate enabling linear motion by connecting Vention roller wheels or linear bearings.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0033 |
Weight | 0.43 kg |
Dimensions (L x W x H) | 133.0 x 110.5 x 12.0 mm |
Unit Price | $40.00 USD |
Material | 6061-T6 |
Surface finish | BLUE ANODIZED,10 μm |
Compatible Parts
20mm Series Profile Guide Rail Assembly, 360mm
MO-LM-049-0360
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
GF Nylon Concentric Roller
MO-LM-001-0028
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
GF Nylon Eccentric Roller
MO-LM-001-0027
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
16mm Linear Bearing with Housing
MO-LM-010-0001
90mm x 90mm Aluminum Gusset
ST-GP-003-0004