🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions

L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions

$22.29 USD
Ships next day
Vention's general assembly plates are designed to be combined with Vention's extrusions to maximize ease of assembly and lower costs. These plates are available in a variety of configurations, supporting all sorts of structural assemblies.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-GP-001-0005
Weight 0.15 kg
Dimensions (L x W x H) 133.0 x 133.0 x 6.0 mm
Unit Price $22.29 USD
Material 6061-T6
Surface finish Dark blue anodized, 6um
Associated Fasteners 5 x HW-FN-002-0001 , 5 x HW-FN-003-0018
Light-Duty Fasteners 5 x HW-FN-002-0001 , 5 x HW-FN-003-0012

Technical Specifications

Spec Attribute Spec Value
Bending Strength 235 Nm
Friction Strength 6300 N
Torsion Strength 70 Nm
Have a question about this part?
Ask in the forum! Go to the forum