
12mm to 12mm Inline One-touch Fitting
$5.35 USD
Ships next day
12mm to 12mm inline One-Touch Fitting For Vention 12mm Pneumatic Tubing.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-CO-002-0009 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 45.0 x 18.5 x 18.5 mm |
Unit Price | $5.35 USD |
Material | Plastic |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-CO-002-0009 |
Weight | 0.01 kg |
Dimensions (L x W x H) | 45.0 x 18.5 x 18.5 mm |
Unit Price | $5.35 USD |
Material | Plastic |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

Air Turbine Motor 725MX Clamp
HW-PR-001-0001

6mm to 8mm inline One-touch Fitting
HW-AR-002-0006

8mm Wye Splitter One-Touch Fitting
HW-AR-002-0009

Pneumatic and Electric Actuator Push Block
HW-CY-002-0001

6mm Wye Splitter One-Touch Fitting
HW-AR-002-0008

6mm OD Blue Tubing 5-meter Extension
CA-TB-006-0001

Compact Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-001-0100

Compact Double-Acting Pneumatic Actuator, 200mm Stroke
MO-AR-001-0200

Compact Double-Acting Pneumatic Actuator, 300mm Stroke
MO-AR-001-0300