11.25mm Spacer for 22.5x22.5mm Aluminum Extrusion with set screws
$17.78 USD
Ships next day
In-line 11.25mm spacer for 22.5x22.5mm extrusions. To be used with Vention's 90 Degree Inside Corner Bracket. Four set screws included.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-002-0002__2 |
Weight | 0.03769 kg |
Dimensions (L x W x H) | 44.0 x 22.5 x 39.75 mm |
Unit Price | $17.78 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodization, 6um |
Standards | Set screws included |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0012 , 1 x HW-FN-003-0018 |
Light-Duty Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0012 , 1 x HW-FN-003-0018 |
Compatible Parts
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585