Rubber Belt, 6mm Width
$15.40 USD
Obsolete
Rubber belt with 6mm width, compatible with Vention drive pulley and conveyor rollers.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-PL-002-0001 |
Dimensions (L x W x H) | 300.0 x 6.0 x 0.0 mm |
Unit Price | $15.40 USD |
Material | Rubber |
Compatible Parts
Grooved Rollers for Roller Conveyors, 585mm
MO-CV-001-0585 v3