Double Groove Pulley for Belt-Driven Conveyor
$22.13 USD
Obsolete
Driving pulley compatible with Vention’s motor mounting block and round belt. Pulley is fixed into position using an M6 set screw. Set screw is included.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-PL-001-0001 |
Weight | 0.138 kg |
Dimensions (L x W x H) | 50.0 x 52.9 x 50.0 mm |
Unit Price | $22.13 USD |
Material | 6061-T6 |
Surface finish | Clear anodized |
Compatible Parts
151mm x 1305mm Dorner 2200 Belt Conveyor
MO-CV-004-1305
151mm x 945mm Dorner 2200 Belt Conveyor
MO-CV-004-0945
151mm x 1530mm Dorner 2200 Belt Conveyor
MO-CV-004-1530
151mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-004-0585
151mm x 765mm Dorner 2200 Belt Conveyor
MO-CV-004-0765
300mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0300
257mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0257
292mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0292
306mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0306
151mm x 1125mm Dorner 2200 Belt Conveyor
MO-CV-004-1125