Motion Controller for Easy Industrial Automation
Design online using open and modular automation components. See cost in real time. Order in just a few clicks.
Design and Program Your Automated Equipment in Minutes
A single digital workflow takes you from idea through commissioned equipment

Browser-Based Interface

Easy Setup with Vention's Plug & Play Sensors and Actuators

Automated Machines & Robots in Record-Breaking Time
Open and Easy to Use Industrial Automation Toolkit
All the necessary components to realize motion and control applications

Single-Box Solution
All-in-one controller allows easy setup and deployment of automated systems.

Cloud9 IDE
Cloud9 programming environment is native on every controller, providing direct access to the power of Linux and MachineMotion™ hardware.

Universal Robots
MachineMotion™ is directly compatible with the Universal Robots ecosystem through URScript and URCaps.

Online Configuration and Programming
Automation programming in Vention's online sequence editor or via open-source software development tools.

Versatile Inputs / Outputs
Up to nine multi-function input / output ports to connect sensors and expansion devices of various types.

Python and Javascript Software Libraries
Vention's pre-built libraries provide an easy and effective method to create applications for Vention automated machines and robots.
Discover the MachineMotion™ Box
This all-in-one plug & play controller makes commissioning automation projects effortless


- All-in-one controller to deploy systems with minimal configuration and wiring
- Pre-wired electronics and open-source software allow users to focus on application programming
- Standard input / output device connectors for seamless connection of Vention's automation sensors and actuators
- Up to three high-powered synchronized stepper motors per controller
- Emergency switch
- Integrated Linux single-board computer enables use of a wide array of popular programming languages such as Python, Javascript & Swift
Technical Specifications


Browse Automated Equipment
Vention's public library contains hundreds of automated designs — customize them, or order as is