🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Assembly Jig - Tilting Table 1.5m x 1m

Assembly Jig - Tilting Table 1.5m x 1m

By: User badge
$2,454.54 USD
Tilting table assembly jig with work surface of 1485 x 990mm. Angle of tilt is adjustable.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
All parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-JF-3068 v10
Weight 47.4 kg
Dimensions (L x W x H) 1012 x 1519 x 1277 mm
Unit price $2,454.54 USD
Use case Assembly
Application Jigs & Fixtures
Assembly time 4:42

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-JF-3068 v10
Weight 47.4 kg
Dimensions (L x W x H) 1012 x 1519 x 1277 mm
Unit price $2,454.54 USD
Use case Assembly
Application Jigs & Fixtures
Assembly time 4:42

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Questions & Answers