Universal Robot with 2 Drawers
Universal Robot with 2 Drawers
$8,653.10 USD
Transform your Universal Robots cobot into a scanning bed with over 1m of total displacement.
The scanning position of the robot is manually adjusted over the longitudinal axis and automated from side-to-side using a precise ball-screw linear motion system.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3617 v20 |
Weight | 90.5 kg |
Dimensions (L x W x H) | 1182 x 1158 x 1305 mm |
Unit price | $8,653.10 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 10:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3617 v20 |
Weight | 90.5 kg |
Dimensions (L x W x H) | 1182 x 1158 x 1305 mm |
Unit price | $8,653.10 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 10:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback