Large Fenced Safety Perimeter with Wire Mesh Panels
Large Fenced Safety Perimeter with Wire Mesh Panels
$9,306.22 USD
5 x 5 meter fenced safety perimeter made with Vention T-slot aluminum extrusions and wire mesh panels. The walls can be anchored to the ground. The door is installed with a gate bolt which is integrated with an optional safety interlock switch.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-51904 v34 |
Weight | 349.6 kg |
Dimensions (L x W x H) | 6110 x 5041 x 1989 mm |
Unit price | $9,306.22 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 15:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-51904 v34 |
Weight | 349.6 kg |
Dimensions (L x W x H) | 6110 x 5041 x 1989 mm |
Unit price | $9,306.22 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 15:30 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Questions & Answers